MP-01-103-514
Novibra Push-to-Close Latch, Type 1 (For Drawers), Plastic, Black Body, Chrome Cup, Diamond Brass Handle
Material | Plastic |
---|---|
Access Restriction | No Restriction |
Sealed | No |
Installation | Thread-in |
Grip - Minimum (mm) | 3.00 |
Grip - Maximum (mm) | 22.00 |
Operation | Right Hand Out |
Handle Style | Type 1 (For Drawers) |
Body Finish | Black |
Handle Finish | Diamond Brass |
Cup Finish | Chrome |
Class | MP - Novibra Panel Latches |
Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications.
Write Your Own Review