MM-01-113-10
Talon Sliding Entry Door Lockset, Key Locking, 28.5 - 38mm (1.13 - 1.50 in) Door Thickness, Chrome Plated
| Finish | Chrome Plated |
|---|---|
| Pawl Style | Short |
| Access Restriction | Key Locking |
| Sealed | No |
| Grip - Minimum (mm) | 28.50 |
| Grip - Maximum (mm) | 38.00 |
| Operation | Right Hand Out |
| Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments