MM-01-110-50
Talon Sliding Entry Door Lockset, Key Locking, 20.5 - 23mm (.81 - .91 in) Door Thickness, Powder Coated, Black
Material | Aluminum Alloy |
---|---|
Pawl Style | Short |
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | No |
Grip - Minimum (mm) | 20.50 |
Grip - Maximum (mm) | 23.00 |
Operation | Right Hand Out |
Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review