MM-01-102-60
Talon Sliding Entry Door Lockset, Non-Locking, 27 - 34.5mm (1.06 - 1.38 in) Door Thickness, Clear Anodized Aluminum
| Finish | Natural |
|---|---|
| Pawl Style | Short |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Sealed | No |
| Grip - Minimum (mm) | 26.50 |
| Grip - Maximum (mm) | 34.50 |
| Operation | Right Hand Out |
| Class | MM - Star Slider / Star Talon / Talon Sliding Door Locks |
Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments