ME-01-511-50
Offshore Entry Door Latch, Flush Mount, Left Hand In, Key Locking, 14.5 - 17mm (.56 - .69 in) Door Thickness, Black
Pawl Style | Short |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | No |
Grip - Minimum (mm) | 14.50 |
Grip - Maximum (mm) | 17.00 |
Operation | Left Hand In |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles
Write Your Own Review