ME-01-310-60
Offshore Entry Door Latch, Flush Mount, Right Hand In, Key Locking, 12.5 - 15mm (..50 - .63 in) Door Thickness, Aluminum
| Material | Aluminum Alloy |
|---|---|
| Pawl Style | Short |
| Access Restriction | Key Locking |
| Sealed | No |
| Grip - Minimum (mm) | 12.50 |
| Grip - Maximum (mm) | 15.00 |
| Operation | Right Hand In |
| Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles