MA-01-521-01-40

McCoy Entry Door Latch, Nova Handle with Privacy Knob, Left Hand In, 28 - 37mm (1.13 - 1.50 in) Door Thickness, Diamond Brass

Request a Quote
Specifications
Finish PVD
Pawl Style Short
Color/Appearance Diamond Brass
Access Restriction No Restriction
Sealed No
Min. Outer Panel Thickness (mm) 28.00
Max Outer Panel Thickness (mm) 37.00
Operation Left Hand In
Handle Style Nova with Privacy Knob
Cup Finish Diamond Brass
Class MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:McCoy Entry Door Latch, Nova Handle with Privacy Knob, Left Hand In, 28 - 37mm (1.13 - 1.50 in) Door Thickness, Diamond Brass