MA-01-420-02-14
McCoy Entry Door Latch, Portofino Handle with Privacy Knob, Left Hand Out, 22 - 30mm (.88 - 1.19 in) Door Thickness, Chrome with Diamond Brass Accent
| Finish | Chrome Plated |
|---|---|
| Pawl Style | Short |
| Access Restriction | No Restriction |
| Sealed | No |
| Min. Outer Panel Thickness (mm) | 22.00 |
| Max Outer Panel Thickness (mm) | 30.00 |
| Operation | Left Hand Out |
| Handle Style | Portofino with Privacy Knob |
| Cup Finish | Diamond Brass |
| Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations