M4-30-100

M4 Cam Latch, Hardware

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Sealed Yes
Actuator Type Cylinder Lock
Latching Points Single or Three - Point
Class M4 – Modular Latching System

The M4 Modular Latching System provides consistent, compressive sealing under high pressure is designed for safe, simple and secure latching of thick panels or insulated doors, such as those found on pressurized HVAC equipment. This highly adjustable latch can accommodate a wide range of panel thicknesses and account for high dimensional variation within enclosures.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:M4 Cam Latch, Hardware