M1-44-1
Push-to-Close Latch, Medium Size, Key Locking, 17 - 22mm (.675 - .875 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Material | Plastic |
---|---|
Material Grade | PC / PBT Blend |
Finish | Natural |
Color/Appearance | White |
Access Restriction | Locking |
Grip Type | Fixed |
Installation | Mounting Bracket |
Min. Outer Panel Thickness (mm) | 17.00 |
Max Outer Panel Thickness (mm) | 22.00 |
Grip - Minimum (mm) | 25.00 |
Grip - Maximum (mm) | 26.00 |
Profile | Low Profile |
Size Series | Medium Size |
Class | M1 - Flush Pull Latches |
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review