The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Large Size, No Restriction, 18.5 - 29mm (.073 - 1.14 in) Door thickness, 23.5 - 35mm or 74 -88mm (.92 - 1.38 in or 2.91 - 3.47 in) Grip, 316 Stainless Steel, Electropolished
M1-25-33-88
Compression Latch, Large Size, No Restriction, 18.5 - 29mm (.073 - 1.14 in) Door thickness, 23.5 - 35mm or 74 -88mm (.92 - 1.38 in or 2.91 - 3.47 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Color/Appearance
Bright
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
18.50
Max Outer Panel Thickness (mm)
29.00
Grip - Minimum (mm)
21.00
Grip - Maximum (mm)
28.00
Grip - Minimum (Cam Reversed) (mm)
63.00
Grip - Maximum (Cam Reversed) (mm)
76.00
Handle Style
D Handle Style
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
M1 - Compression Latches
Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2025-03-08
Sales@ecph.com
1.800.442.3274
8eadd5f3de42b1249464bc56611ede0761ad81f8e78c82d90eccb751fc3a375b
3.137.173.170
please type in at least 2 letters...