LJ-12CW5000
LOCKWELL® Pin, Two Ball Detent - Precision, Ring Handle w Shoulder, 19.010 mm Shank Dia., 127 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Actuation | Two Ball Detent - Precision |
Handle Style | Ring Handle w Shoulder |
Length | 127.00 |
Shank Diameter | 19.1 mm (0.75 in) |
Class | LA/LJ - LOCKWELL® Aerospace/Military Detent Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review