The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
LOCKWELL® Pin, Double Acting, Ring, 19.010 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated
LH-12CR1000D
LOCKWELL® Pin, Double Acting, Ring, 19.010 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated
Specifications
Drive Out Construction
Yes
Material
Stainless Steel
Finish
Passivated
Grip Length
25.40
Actuation
Double Acting
Handle Style
Ring
Length
25.40
Shank Diameter
19.1 mm (0.75 in)
Class
LH - LOCKWELL® Double Acting Quick Release Pins
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.