LG-9CT2000

LOCKWELL® Pin, Single Acting, T-Handle, 14.249 mm Shank Dia., 50.8 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Grip Length 50.80
Actuation Single Acting
Handle Style T-Handle
Length 50.80
Shank Diameter 14.3 mm (0.563 in)
Class LG/LM – LOCKWELL® Quick Release Pins
c4b4030f100a3c7b398c8b31fcc3d9a5a6fbcff144b87a7c28972d2a26cc0c4f 3.138.151.162
please type in at least 2 letters...
Loading...