KH-41-T1-50
Corner Hinge
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Series | T1 |
| Class | KH - Corner Door Removal Hinges |
These compact flush-mount hinges, designed specifically to fit the corners of formed sheet metal doors, provide an easy solution for quick, low-cost installation. Multiple styles provide robust solutions for a variety of enclosure sizes. All permit full 180 degrees rotation of the door.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review