The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K4-2338-52
Link Lock Draw Latch, Medium Size, Keeper, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1210
2026-04-03
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
713
2026-03-28
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
546
2026-04-01
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
533
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
HTF Inc
Frederick MD USA
347
2026-03-12
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
346
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Handy FIX
Warsaw Poland
168
2026-03-16
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
120
2026-03-23
sales@zygology.com
+44 (0)1844 266020
CASH COMPONENTES
Sao Paulo SP Brasil
78
2026-03-26
info@cash.com.br
55.11.3974.8312
TCH Sales Incorporated
Toronto ON Canada
57
2026-03-30
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
53
2026-03-25
sales@steeves.ca
204.474.1239
Appian Fasteners
Belfast Northern Ireland UK
45
2026-04-02
sales@appianfasteners.com
+44 (0) 2890 301 979
M.W. Fasteners
Montreal QC Canada
33
2026-04-01
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
27
2026-04-02
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
23
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
7
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Astra Industrial Innovations
Johannesburg Gauteng South Africa
6
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
2
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
AIS INDUSTRIAL COMPONENTS
HK
2
2026-04-02
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
1
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
1
2026-03-31
info@marek.eu
+420 541 420 811