ST - Counterbalanced Embedded Hinges
Counterbalanced position control hinges, available across a range of torque values, provide a refined solution for positioning heavier objects. They eliminate the need for door stays, require no adjustments, fit in minimal space, and easily integrate into product designs. Constant-torque technology holds panels steady in any desired position throughout the full range of motion.

The all-metal ST series hinges deliver rugged, long-lasting, high-torque performance in a compact package. Counterbalanced positioning hinges provide lift assist to reduce the required operator effort and give the designer the ability to control the desired user-effort to position panels or screens.
- Reliable positioning torque eliminates the need for secondary mechanical supports
- Constant-torque design is unaffected by normal temperature variations and maintains consistent performance without maintenance or adjustment
- The ability to integrate hinge into molded product housing enhances industrial design
- A range of torque-values accommodate application demands
- Multiple mounting and range-of-motion options
- Can be customized to suit application demands
- Minimum cycle performance of 20,000 cycles within ±20% of static torque specification
- Durable zinc alloy housing, plus hardened steel shaft, pin, and torque elements, enhance long-term reliability
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectYou are viewing ST - Counterbalanced Embedded Hinges
- No more items to load