H3-EM-64-100
Electronic Locking Swinghandle, HID® iCLASS Card Reader, Weigand Output, High Security DIN Lock, Glass Filled Nylon, Black
Material | Glass Filled Nylon |
---|---|
Color/Appearance | Black |
Card Reader Type | HID® iCLASS, MIFARE® Classic, MIFARE® Plus, MIFARE® DESFire |
Locking Option | High Security DIN |
Grip - Minimum (mm) | 15.50 |
Grip - Maximum (mm) | 23.50 |
Class | H3-EM - Electronic Locking Swinghandle |
Southco’s H3-EM Electronic Locking Swinghandle features an efficient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting to meet compliance requirements, such as HIPAA and Sarbanes Oxley.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review