Quick Access Fasteners

Southco Quick Access Fasteners provide a range of upgrade solutions when compared with traditional screw and bolt panel joining techniques. With design options to minimize installation costs, provide faster and easier service, withstand vibration and make end user operation more intuitive, there is a Southco quick release fastener for any fastening need.

image1

Key Benefits

  • Less Time

    Facilitates fast and easy installation and removal

  • Center of Gravity

    Stays secured to the panel, preventing fastener loss

  • Security

    Materials and sizes to suit a range of enviormental and strength requirements

  • Hand or Tool

    Hand or tool operated

  • Vibration Resistant

    Stay securely fastened under vibration

  • Compression

    Provide consistent clamping force while preventing over-tighening

Resource Center

Part number search

-   Use the filters to find the right part number for your project

You are viewing Quick Access Fasteners

View as Grid List

8 Items

Set Descending Direction
  1. LW-1764-4C2-240

    LOCKWELL® pin

  2. LW-1764-4C2-360

    LOCKWELL® pin

  3. LW-1764-4C2-070

    LOCKWELL® pin

  4. LW-1764-4C2-390

    LOCKWELL® pin

  5. LW-1764-4C2-210

    LOCKWELL® pin

  6. LW-1764-4C2-048

    LOCKWELL® pin

  7. LW-1764-4C2-160

    LOCKWELL® pin

  8. LW-1764-4C2-090

    LOCKWELL® pin

  9. No more items to load
62e7d244771bd19474c8a9e8c14b40e8cc7f20ebbf08a3cfd922ff3c70b18991 3.137.184.154
please type in at least 2 letters...
Loading...