Southco Resource Center

We hope you find something interesting to read, watch and share.

Spring-Loaded Plunger Offers Thread-in Installation for Thin Panels

Spring-Loaded Plunger Offers Thread-in Installation for Thin Panels

Southco has expanded its line of spring-loaded plungers with a new thread-in version that allows for quick installation and removal of thin panels in tight spaces. Suitable for panels as thin as 0.64 millimeters, Southco’s newest 56 Spring-Loaded Plunger features a thread in design that helps to prevents lost hardware and is available with an over-molded head that can be used to designate access through an array of standard and custom color options.

The thread-in 56 Spring-Loaded Plunger builds upon Southco’s line of press-in and flare-in styles, and stay-open/non-stay-open options provide versatility for fastening and unfastening by hand when mounting doors, panels and other hardware components in applications where space is limited. A retractable-pin design simplifies the positioning of sliding components.

56 Spring-Loaded Plungers feature accentuated head styles to provide ample grip, while an optional over-molded head allows engineers to easily designate access points or color code access to the requirements of the application.

The 56 Spring-Loaded Plunger series satisfies the growing industrial trend towards thinner and lighter panels by offering quick hand installation. The multiple installation and stay-open versions of our spring-loaded plungers provide ample design flexibility, particularly in limited space applications including servers and commercial lighting fixtures.

Visit the Spring-Loaded Plungers product page to begin learning more about the benefits of Quick-Access hardware.

See Related Resources