Quick Access Fasteners

Southco Quick Access Fasteners provide a range of upgrade solutions when compared with traditional screw and bolt panel joining techniques. With design options to minimize installation costs, provide faster and easier service, withstand vibration and make end user operation more intuitive, there is a Southco quick release fastener for any fastening need.

image1

Key Benefits

  • Less Time

    Facilitates fast and easy installation and removal

  • Center of Gravity

    Stays secured to the panel, preventing fastener loss

  • Security

    Materials and sizes to suit a range of enviormental and strength requirements

  • Hand or Tool

    Hand or tool operated

  • Vibration Resistant

    Stay securely fastened under vibration

  • Compression

    Provide consistent clamping force while preventing over-tighening

Resource Center

Part number search

-   Use the filters to find the right part number for your project

You are viewing Quick Access Fasteners

View as Grid List

22 Items

Set Descending Direction
  1. LW-1764-4C2-240

    LOCKWELL® pin

  2. LW-1764-4C1-130

    LOCKWELL® pin

  3. LW-1764-4C1-180

    LOCKWELL® pin

  4. LW-1764-4C1-060

    LOCKWELL® pin

  5. LW-1764-4C1-119

    LOCKWELL® pin

  6. LW-1764-4C1-190

    LOCKWELL® pin

  7. LW-1764-4C1-690

    LOCKWELL® pin

  8. LW-1764-4C1-510

    LOCKWELL® pin

  9. LW-1764-4C1-150

    LOCKWELL® pin

  10. LW-1764-4C2-070

    LOCKWELL® pin

  11. LW-1764-4C1-390

    LOCKWELL® pin

  12. LW-1764-4C2-390

    LOCKWELL® pin

  13. LW-1764-4C2-210

    LOCKWELL® pin

  14. LW-1764-4C1-310

    LOCKWELL® pin

  15. LW-1764-4C1-160

    LOCKWELL® pin

  16. LW-1764-4C1-100

    LOCKWELL® pin

  17. LW-1764-4C1-080

    LOCKWELL® pin

  18. LW-1764-4C2-048

    LOCKWELL® pin

  19. LW-1764-4C1-360

    LOCKWELL® pin

  20. LW-1764-4C2-160

    LOCKWELL® pin

  21. LW-1764-4C2-090

    LOCKWELL® pin

  22. LW-1764-4C1-090

    LOCKWELL® pin

  23. No more items to load
cbaa10f90b9edd0b12ff01b719ca1a915cdc22cf05d7118be1be0cc3d5204757 18.119.165.5
please type in at least 2 letters...
Loading...