F6-DHIM-6015-SS
Removable Concealed Hinge, Concealed Assembly, Slot 8x5.5mm, Stainless Steel, Electropolished
| Material | Stainless Steel |
|---|---|
| Finish | Electropolished |
| Color/Appearance | Polished |
| Series | D series |
| Hinge Style | Corner & Removable Hinge |
| Class | F6 - Concealed Door Removal Hinges |
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review