The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge Door Leaf, Retractable Pin Type A, Stainless Steel, Passivated
F6-941-5
Removable Hinge Door Leaf, Retractable Pin Type A, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Strength Rating
5.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1690
2025-12-17
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
520
2025-12-11
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
484
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Parsons Aerocessories Limited
Stoney Creek ON CANADA
214
2025-11-27
sales@parsonsaero.com
1.905.664.6203
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
110
2025-11-26
INFO@EVAN.COM.CN
86-21-68221637
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
85
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Nappco Fastener Company
Houston, TX USA
54
2025-12-02
southcoh@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
50
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
31
2025-12-01
mw@mwfasteners.com
1.514.955.7781
AIS INDUSTRIAL COMPONENTS
HK
20
2025-12-04
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2025-12-17
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2025-12-12
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
4
2025-12-02
info@marek.eu
+420 541 420 811
Dean Lewis Associates
Hayward CA
1
2025-12-04
sales@deanlewisassociates.com
510-785-9650