The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-23-N15AW
Removable Hinge, Concealed Assembly
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Strength Rating
4.00
Class
F6 - Retractable Door Removal Hinges
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
52
2026-09-03
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
40
2026-09-14
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
23
2026-09-21
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
7
2026-09-18
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
2
2026-09-23
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
2
2026-09-01
info@intechbj.com
86-010-83833828