F6-23-N11AW
Removable Hinge, Concealed Assembly
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Strength Rating | 3.00 |
| Class | F6 - Retractable Door Removal Hinges |
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review