F2-30-22
Keeper Assembly
Grip - Maximum (mm) | 22.00 |
---|---|
Type | Keeper |
Class | F2 - Multi-Point Latching Systems |
Designed for indoor applications, this latching system is mounted outside the gasket seal and close to the door edge, where it provides lever action and remote compression in a small space. It provides very stylish options in enclosure design, with the use of concealed latching mechanisms and just a slim-profile handle visible outside the enclosure.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review