EM-05-53-2002
Electronic Slide Bolt, Sealed Connector, 5 Volts, Glass Filled Nylon, Black
| Material | Glass Filled Nylon |
|---|---|
| Color/Appearance | Black |
| Electronic Locking | Yes |
| Mechanical Override | No |
| Voltage | 5 V |
| Connector Options | No Connector |
| Class | EM-05 - Electronic Slide Bolts |
Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access