EH-DHIS-3040-M6

Surface Mount Hinge, 40 mm size, with Thread Mount and Stud Mount, Stainless steel, Electro Polished, Bright

Request a Quote
Specifications
Material Stainless Steel
Finish Electropolished
Color/Appearance Bright
Installation Thread and Stud Mount
Series D series
Hinge Style 180° Free-swinging Style
Length 40.00
Class EH - Surface Mount Hinges
07934441ede1c6158750e9bf2f25cad2c0721bfc6af32e96382260c04174abdb 3.15.188.114
please type in at least 2 letters...
Loading...