EH-DHIF-4530

Butt Hinge, 30 mm size, with Mounting Counter bore Holes, Polyamide, Black

Request a Quote
Specifications
Material Polyamide
Color/Appearance Black
Series D series
Hinge Style Butt Hinge
Length 30.00
Class EH - Surface Mount Hinges

Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Butt Hinge, 30 mm size, with Mounting Counter bore Holes, Polyamide, Black