EH-7B-6GW6-20

Surface Mount Hinge, 65 mm size, with Mounting Holes, Nylon, Black

Request a Quote
Specifications
Material Nylon
Finish Black Finish
Color/Appearance Black
Installation Rivet / Screw
Series 60 Series
Length 65.00
Class EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
Write Your Own Review
You're reviewing:Surface Mount Hinge, 65 mm size, with Mounting Holes, Nylon, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.