E6-73-420F-85

Constant Torque Hinge, Barrel Down, Mirror polished Stainless Steel, Countersunk

Request a Quote
Specifications
Material 316 Stainless Steel
Finish Polished
Color/Appearance Polished
Forward Torque (Nm) 2.26
Reverse Torque (Nm) 1.54
Access Restriction No Restriction
Torque Type Asymmetric
Mounting Style Screw Mount
Installation Rivet / Screw
Series 400 Series
Size Series Large Size
Class E6/ST - Constant Torque Position Control Hinges
0ca4b9f362c2eafa6640a727a90b5e1c3b22a82756ee977cb3075e72e61033fd 3.16.78.138
please type in at least 2 letters...
Loading...