E5-M-315-UU1-11
Fixed Grip Cam Latch, Mini, Key-Locking, Wing Knob, Sealed, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Color/Appearance | Black |
Access Restriction | Key Locking |
Sealed | Yes |
Grip Type | Fixed |
Head Style | Wing |
Series | Mini |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review