E5-9021
Quarter-Turn Cam Latch Cam, 40mm (1.57 in) Grip, 316 Stainless Steel, Electropolished
Material | 316 Stainless Steel |
---|---|
Finish | Electropolished |
Grip Type | Fixed |
Grip - Minimum (mm) | 40.00 |
Grip - Maximum (mm) | 42.00 |
Accessory Type | Cams |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review