E5-75-601-86
Padlock Bracket, Steel, Zinc Nickel Plate, Black Chromate
Material | Steel |
---|---|
Finish | Zinc Nickel |
Color/Appearance | Black |
Access Restriction | Pad Lockable |
Series | 20.1 mm Size |
Accessory Type | Padlock Bracket |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review