The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Short wing, 20mm (.79 in) Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
E5-1-115-110
Quarter-Turn Cam Latch, Short wing, 20mm (.79 in) Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Grip Type
Fixed
Head Style
Short wing
Series
20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
20.00
Grip - Maximum (mm)
22.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
958
2026-01-27
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
247
2026-02-02
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2026-01-22
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
4
2026-01-05
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
2
2026-01-30
info@biscoind.com
1.800.323.1232