E4-10-103-10
Push-to-Close Latch, Small Size, 1.8 - 2 or 2.9 - 3.2mm (.070 - .080 or .115 - .125in) Panel, Plastic
Material | Plastic |
---|---|
Color/Appearance | Black |
Installation | Snap-in |
Size Series | Small Size |
Class | E4 - Touch Latches |
Fully concealed installation and simple spring-actuated engagement make it as easy to design an attractive enclosure as it is easy to install and operate the latch. Latch body simply snaps into frame. Open or close the latch with just a touch of a finger on the front of the door panel
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review