D5-PB35
DZUS® Quarter-Turn Receptacle, Steel Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Number Holes | 1.00 |
Receptacle Type | Single Hole Wire Form |
Type | Receptacle |
Class | D5 - DZUS® Panel Line Quarter-Turn Fasteners |
Southco’s DZUS® D5 Panel Line Quarter-Turn Fastener features a flare-in stud assembly, eliminating the possibility of dropped or lost hardware components. Designed for quick-access, the DZUS® D5 Panel Line Quarter-Turn Fastener provides accurate, secure engagement and vibration resistance for demanding applications across industries. Southco offers a wide range of DZUS® D5 Fasteners that provide enhanced functionality in addition to Aerospace grade D5 Panel Line Quarter-Turn Fasteners that meet Aerospace certification requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review