D3-316-133-190
DZUS® Quarter-Turn Stud, Size 6, Slotted Head, Steel Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Head Style | Slotted Head |
| Series | Standard |
| Stud Diameter | 6 mm (0.24 in) |
| Stud Length (L) | 33.00 |
| Length | 33.00 |
| Shank Diameter | 6 mm (0.236 in) |
| Type | Stud |
| Class | D3 - DZUS® PANEX Quarter-Turn Fasteners |
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review