CM-2-1B109-2SB

Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Black Housing

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Black
Sealed Yes
Head Style Locking
Rotation Type B - Turn Counter-Clockwise to Latch
Class CM - Cam Lock Latches

This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Black Housing