CA-50-101-50
Counterbalance Hinge, Steel, Powder Coat, Black
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Torque Type | Asymmetric |
| Installation | Rivet / Screw |
| Max Lift Assistance | 9.40 |
| Counterbalanced | Yes |
| Class | CA - Counterbalance External Hinges |
CA Counterbalance Hinges allow a heavy lid or panel to be lifted with minimal operating effort and will continue to hold it securely in any position. The CA Counterbalance Hinge features an external mounting style, allowing for increased capacity within the enclosure, and eliminates the need for secondary support components.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review