C5-32-35
Compression Latch, Sealed Lever Latch, Key Locking, Locking with dust shutter, 11-21mm Panel, 29-45mm Grip, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Key Locking |
Head Style | Locking with Dust Shutter |
Min. Outer Panel Thickness (mm) | 11.00 |
Max Outer Panel Thickness (mm) | 21.00 |
Grip - Minimum (mm) | 29.00 |
Grip - Maximum (mm) | 45.00 |
Size Series | Standard |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | C5 - Sealed Lever Latches |
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
Write Your Own Review