C2-A43-45
Compression Latch, Lever Latch, Tool Locking, 4 mm Hex Recess, 1-8mm Panel, 17-39mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
Integrated Bumper | Yes |
---|---|
Material | Zinc Alloy |
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Tool |
Sealed | Yes |
Grip Type | Adjustable |
Head Style | 4 mm Hex Recess |
Series | Access Indicator |
Profile | Flush |
Actuator Type | Cylinder Lock |
Packaging | Individually Packaged |
Latching Points | Single or Three - Point |
Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for use.
Write Your Own Review