C2-A42-131-3
Compression Latch, Lever Latch, Key Choice, Locking without Lock Core, 1-8mm Panel, 1-18mm Grip, Sealed, Zinc Alloy, Chrome Plated, Textured
Integrated Bumper | Yes |
---|---|
Material | Zinc Alloy |
Finish | Chrome Plated |
Color/Appearance | Textured |
Access Restriction | Key Choice |
Sealed | Yes |
Grip Type | Adjustable |
Head Style | Locking without Lock Core |
Series | Access Indicator |
Profile | Flush |
Packaging | Layer Packed |
Class | C2 - Lever Latches |
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review