B7-50-301-10
Sliding Flush Latch
| Access Restriction | Key Locking |
|---|---|
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 4.00 |
| Profile | Low Profile |
| Size Series | Small Size |
| Class | B7 - Sliding Flush Latches |
Here's the ultimate recess-mounted slide latch housing – one that can be mounted completely behind the door panel, by welding, rivets, or a thin-profile flush-mount trimplate with integral mounting studs. Spring-loaded latch slide operates from inside or outside of enclosure, opens quickly, and closes with just a push