B7-20-501-10
Sliding Flush Latch
Access Restriction | Key Locking |
---|---|
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 6.40 |
Profile | Low Profile |
Size Series | Large Size |
Class | B7 - Sliding Flush Latches |
Here's the ultimate recess-mounted slide latch housing – one that can be mounted completely behind the door panel, by welding, rivets, or a thin-profile flush-mount trimplate with integral mounting studs. Spring-loaded latch slide operates from inside or outside of enclosure, opens quickly, and closes with just a push
Write Your Own Review