AV-D40-33A164-76

Monitor Mount, Tilt & Swivel, Single Arm, Pole Mount, Aluminum Alloy, Powder Coat, White

Request a Quote
Specifications
Max Display Load 23.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance White
Display Motion Tilt & Swivel, Single Arm
Mounting Style Pole Mount
Series AV-D40
Tilt Torque - Forward (Nm) 7.00
Tilt Torque - Reverse (Nm) 23.10
Length 325.00
Class AV - Tilt, Swivel and Swing Monitor Mounts (A Series)

Southco’s Tilt, Swivel and Swing Monitor Mount (A Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The constant-torque, user-friendly positioning features full tilt, swivel and swing out adjustments. Additionally, the arm can withstand touch forces, vibration and heavy loading.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.