AV-B30-23A243-70
Monitor Mount, Tilt & Swivel, Single Arm, Wall Mount, Aluminum Alloy, Silver
| Max Display Load | 14.00 |
|---|---|
| Material | Aluminum Alloy |
| Finish | Paint |
| Color/Appearance | Silver |
| Display Motion | Tilt & Swivel, Single Arm |
| Mounting Style | Wall Mount, Front Fastened |
| Series | AV-B30 |
| Class | AV - Adjustable Monitor Mounts (B Series) |
The B Series offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required. Operating efforts can be manually adjusted using the included tools to tighten or loosen the joints.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review