AC-40-102-21
Actuator, Single or Multi Point, with Cable Bracket, Push Button Handle, Non-Locking, Nylon, Black
| Underwriters Laboratory (UL) Rating | UL FTTA2-FTTA8 Type 1 |
|---|---|
| Material | Nylon |
| Access Restriction | No Restriction |
| Locking Option | Non-Locking |
| Mounting Method | Cable Parallel (or no cable), Without Spacer Mounting |
| Cam Attached | Yes |
| Actuator Type | Push Button Handle |
| Button Material | Nylon with Black Molding |
| Handle Material | Black GF Nylon with SS Housing Insert |
| Actuation Style | Single or Multi Point, With Cable Bracket |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.