AC-20-321-50
Actuator, Single or Multi Point, With Cable Bracket, Paddle, Pull-to-open, Locking, Reversible R001 (2 Keys Included)
| Access Restriction | Key Locking |
|---|---|
| Locking Option | Locking, Reversible R001 (2 Keys Included) |
| Installation | With Mounting Studs |
| Actuator Type | Paddle, Pull-to-open |
| Actuation Style | Single or Multi Point, With Cable Bracket |
| Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review