AC-10-EM-391-11
Actuator, Single or Multi Point, With Cable Bracket, Rectangular Large Handle, Flush Mount, Key Locking, Lockplug Sold Separately, Nylon, Black
Material | Nylon |
---|---|
Color/Appearance | Black |
Access Restriction | Electronic or Key Locking |
Locking Option | Key Locking, Lockplug Sold Separately |
Mounting Hole | M6 Thread |
Actuator Type | Rectangular Large Handle, Flush Mount |
Actuation Style | Single or Multi Point, With Cable Bracket |
Class | AC - Rotary Latch Actuators |
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review